IESNA:LM-63-2002
[TEST]P1503070
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]07/22/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-843-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-70-8540-U-T3RE-HSS
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES 70W 85CRI 4000k FIXTURE w/ TYPE III ROADWAY ILLUMIANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (20) 4000k CCT, 85 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]85
[_SEARCH_COLORTEMP]4000k
[_THDi]8.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6521.6
TILT=NONE
20 -1 1 37 9 1 1 0.6667 0.3333 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 22.5 45 67.5 90 112.5 135 157.5 180 
566.8 642.1 671.8 679.7 701.5 743.1 784.7 836.3 889.8 947.2 1008.7 1078.0 1169.2 1323.7 1615.0 1955.9 2346.3 2673.2 2899.2 
3018.1 3093.4 3093.4 2921.0 2473.1 2062.9 1626.9 1143.4 786.7 606.4 358.7 192.2 146.6 99.1 67.4 25.8 4.0 0.0 
566.8 646.0 675.7 685.7 703.5 739.2 780.8 830.3 883.8 935.3 990.8 1054.2 1125.6 1226.6 1428.8 1716.1 2068.8 2405.7 2714.9 
2970.5 3142.9 3245.9 3281.6 3184.5 2831.8 2354.2 1898.4 1274.2 828.3 533.1 291.3 192.2 138.7 97.1 53.5 11.9 0.0 
566.8 632.1 671.8 685.7 703.5 727.3 764.9 808.5 862.0 921.5 986.9 1054.2 1129.5 1228.6 1353.5 1523.9 1743.9 1991.6 2318.5 
2651.4 2988.3 3305.4 3598.7 3866.2 4102.0 4272.4 4349.7 4197.1 3584.8 2683.2 1555.6 582.6 162.5 103.0 59.4 13.9 0.0 
566.8 602.4 638.1 671.8 699.5 725.3 753.0 790.7 840.2 905.6 986.9 1080.0 1200.9 1363.4 1597.2 1890.5 2225.4 2516.7 2782.2 
3057.7 3353.0 3654.2 3939.5 4220.9 4512.2 4752.0 4928.4 5001.7 4886.7 4308.1 3329.2 2066.9 984.9 358.7 71.3 13.9 
0.0 
566.8 568.7 568.7 574.7 584.6 602.4 624.2 652.0 687.6 733.2 788.7 858.1 953.2 1072.1 1206.8 1403.0 1626.9 1837.0 2033.2 
2191.7 2328.4 2439.4 2518.7 2564.3 2586.1 2590.0 2552.4 2370.1 2072.8 1666.6 1095.9 616.3 233.8 61.4 23.8 4.0 0.0 
566.8 531.1 497.4 473.6 459.7 449.8 436.0 414.2 380.5 340.8 297.2 259.6 225.9 200.1 190.2 186.3 178.3 168.4 162.5 156.6 154.6 
152.6 150.6 136.7 114.9 81.2 61.4 47.6 39.6 35.7 31.7 27.7 21.8 13.9 5.9 4.0 0.0 
566.8 503.3 451.8 416.1 370.6 313.1 265.5 237.8 229.9 221.9 214.0 202.1 188.3 172.4 152.6 132.8 113.0 97.1 85.2 75.3 67.4 59.4 
53.5 47.6 43.6 41.6 39.6 35.7 29.7 23.8 19.8 15.9 13.9 7.9 2.0 2.0 0.0 
566.8 487.5 426.1 376.5 305.2 259.6 243.7 233.8 221.9 208.1 192.2 172.4 154.6 134.8 114.9 97.1 81.2 71.3 61.4 55.5 51.5 47.6 43.6 
41.6 39.6 37.7 33.7 25.8 15.9 11.9 9.9 5.9 4.0 2.0 0.0 0.0 0.0 
566.8 481.5 424.1 360.7 291.3 255.6 243.7 231.9 216.0 198.2 178.3 156.6 132.8 116.9 105.0 89.2 73.3 61.4 53.5 49.5 45.6 41.6 39.6 
37.7 35.7 29.7 25.8 13.9 9.9 5.9 4.0 2.0 0.0 0.0 0.0 0.0 0.0 
